How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | BE: | 0.38 in |
| P: | 1.38 in | AF: | 0.19 |
| AK: | 4.5 | AG: | 4.35 |
| G: | 1.82 | H: | 0.53 in |
| T: | 1 | AJ: | 5.88 |
| AB: | 3.44 | V: | 1.44 in |
| I: | 3.24 in | BF: | 0.41 |
| D: | 2.06 | LQ: | 4.09 in |
| AA: | 7.44 | LL: | 1.98 in |
Technical Specifications
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.7 |
| Model Code: | 17YF | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

