How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 2.06 | T: | 1 |
| G: | 1.82 | H: | 0.53 in |
| AF: | 0.19 | AE2: | 0.56 |
| AB: | 3.44 | P: | 1.38 in |
| V: | 1.44 in | AA: | 7.44 |
| AG: | 4.35 | AK: | 4.5 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| BD: | 5.88 | LL: | 1.98 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.7 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 350 | Assembly: | YF-2 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 17YF |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

