Grove Gear 17YF-2-1.000-56C-50-L3
Part #:17YF-2-1.000-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | BD: | 5.88 |
| T: | 1 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| AB: | 3.44 | G: | 1.82 |
| AA: | 7.44 | H: | 0.53 in |
| BF: | 0.41 | LL: | 1.98 in |
| AE2: | 0.56 | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.19 |
| LQ: | 4.09 in | D: | 2.06 |
| P: | 1.38 in | V: | 1.44 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1 in | Model Code: | 17YF |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.377 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Bore Code: | 16 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

