Grove Gear 17YF-2-1.000-56C-50-L4
Part #:17YF-2-1.000-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AB: | 3.44 |
| AG: | 4.35 | P: | 1.38 in |
| AE2: | 0.56 | V: | 1.44 in |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
| G: | 1.82 | H: | 0.53 in |
| LQ: | 4.09 in | T: | 1 |
| BD: | 5.88 | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 1.98 in |
| AK: | 4.5 | AA: | 7.44 |
| I: | 3.24 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Model Code: | 17YF |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.377 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

