Grove Gear 17YF-2-1.000-56C-60-L3
Part #:17YF-2-1.000-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AA: | 7.44 |
| BE: | 0.38 in | AF: | 0.19 |
| AB: | 3.44 | Center Distance (in): | 1.75 in |
| T: | 1 | P: | 1.38 in |
| D: | 2.06 | AJ: | 5.88 |
| G: | 1.82 | V: | 1.44 in |
| BF: | 0.41 | LL: | 1.98 in |
| LQ: | 4.09 in | AE2: | 0.56 |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 4.35 | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Center Distance (in): | 1.75 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.317 | Assembly: | YF-2 |
| Model Code: | 17YF | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

