Grove Gear 17YF-2-1.000-56C-60-L4
Part #:17YF-2-1.000-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | AG: | 4.35 |
| BD: | 5.88 | I: | 3.24 in |
| V: | 1.44 in | LQ: | 4.09 in |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.19 | AB: | 3.44 |
| AE2: | 0.56 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | T: | 1 |
| P: | 1.38 in | D: | 2.06 |
| AA: | 7.44 | G: | 1.82 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Assembly: | YF-2 | Model Code: | 17YF |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.317 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

