Grove Gear 17YF-2-1.000-56C-7.5-L1
Part #:17YF-2-1.000-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1 |
| LL: | 1.98 in | D: | 2.06 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| P: | 1.38 in | I: | 3.24 in |
| AB: | 3.44 | H: | 0.53 in |
| AA: | 7.44 | AJ: | 5.88 |
| AF: | 0.19 | AE2: | 0.56 |
| BE: | 0.38 in | G: | 1.82 |
| BF: | 0.41 | V: | 1.44 in |
| LQ: | 4.09 in | AG: | 4.35 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.67 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Bore Code: | 16 |
| Model Code: | 17YF | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56C | Output RPM: | 233 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

