Grove Gear 17YF-2-1.000-56C-7.5-L4
Part #:17YF-2-1.000-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | LL: | 1.98 in |
| BE: | 0.38 in | AG: | 4.35 |
| AA: | 7.44 | G: | 1.82 |
| T: | 1 | V: | 1.44 in |
| AK: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| LQ: | 4.09 in | H: | 0.53 in |
| BD: | 5.88 | AB: | 3.44 |
| P: | 1.38 in | BF: | 0.41 |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 17YF |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 1.67 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

