Grove Gear 17YF-2-1.000-56C-80-L2
Part #:17YF-2-1.000-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1 |
| AJ: | 5.88 | AF: | 0.19 |
| H: | 0.53 in | D: | 2.06 |
| G: | 1.82 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| AA: | 7.44 | AB: | 3.44 |
| AE2: | 0.56 | P: | 1.38 in |
| I: | 3.24 in | LQ: | 4.09 in |
| AG: | 4.35 | BD: | 5.88 |
| LL: | 1.98 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Model Code: | 17YF |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.208 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Bore Code: | 16 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

