Grove Gear 17YF-2-1.000-56C-80-L3
Part #:17YF-2-1.000-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 4.09 in |
| BE: | 0.38 in | V: | 1.44 in |
| AB: | 3.44 | AF: | 0.19 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | AE2: | 0.56 |
| AJ: | 5.88 | AG: | 4.35 |
| I: | 3.24 in | AK: | 4.5 |
| AA: | 7.44 | T: | 1 |
| H: | 0.53 in | G: | 1.82 |
| P: | 1.38 in | LL: | 1.98 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Assembly: | YF-2 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.208 |
| Bore Code: | 16 | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 17YF |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

