Grove Gear 17YF-2-1.000-56C-80-L9
Part #:17YF-2-1.000-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 3.24 in |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | LL: | 1.98 in |
| AK: | 4.5 | AG: | 4.35 |
| G: | 1.82 | AE2: | 0.56 |
| LQ: | 4.09 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AB: | 3.44 | V: | 1.44 in |
| AA: | 7.44 | AF: | 0.19 |
| P: | 1.38 in | T: | 1 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.208 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Model Code: | 17YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 356 in/lbs |

