How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | BD: | 5.88 |
| LL: | 1.98 in | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.19 | I: | 3.24 in |
| AE2: | 0.56 | AG: | 4.35 |
| D: | 2.06 | G: | 1.82 |
| Center Distance (in): | 1.75 in | P: | 1.38 in |
| LQ: | 4.09 in | V: | 1.44 in |
| AB: | 3.44 | H: | 0.53 in |
| AA: | 7.44 | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.75 | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 1.7 | Model Code: | 17YF |
| Output Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

