Grove Gear 17YF-2-.625-140TC-5-L3
Part #:17YF-2-.625-140TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | AJ: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| BD: | 5.88 | AF: | 0.19 |
| AK: | 4.5 | G: | 1.82 |
| AA: | 7.44 | LQ: | 4.09 in |
| AE2: | 0.56 | V: | 1.44 in |
| LL: | 1.98 in | I: | 3.24 in |
| P: | 1.38 in | BE: | 0.38 in |
| AG: | 4.35 | BF: | 0.41 |
| T: | 0.625 | D: | 2.06 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Assembly: | YF-2 |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Model Code: | 17YF | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Bore Code: | 10 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 350 | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.7 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

