Grove Gear 17YF-2-.625-140TC-5-L4
Part #:17YF-2-.625-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | BF: | 0.41 |
| AF: | 0.19 | AE2: | 0.56 |
| BE: | 0.38 in | G: | 1.82 |
| V: | 1.44 in | AK: | 4.5 |
| AG: | 4.35 | I: | 3.24 in |
| T: | 0.625 | LQ: | 4.09 in |
| P: | 1.38 in | D: | 2.06 |
| BD: | 5.88 | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| AA: | 7.44 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Bore Code: | 10 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.7 | Model Code: | 17YF |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

