Grove Gear 17YF-2-.625-140TC-5-L9
Part #:17YF-2-.625-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.35 |
| H: | 0.53 in | G: | 1.82 |
| V: | 1.44 in | BF: | 0.41 |
| D: | 2.06 | LQ: | 4.09 in |
| AB: | 3.44 | AK: | 4.5 |
| AJ: | 5.88 | T: | 0.625 |
| Center Distance (in): | 1.75 in | AF: | 0.19 |
| I: | 3.24 in | BD: | 5.88 |
| BE: | 0.38 in | P: | 1.38 in |
| LL: | 1.98 in | AA: | 7.44 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 1.7 |
| No. of Gear Reductions: | Single | Model Code: | 17YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 5:1 |
| Output Diameter (in): | 0.625 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 10 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

