Grove Gear 17YF-2-.625-56C-100-L1
Part #:17YF-2-.625-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.44 in |
| G: | 1.82 | T: | 0.625 |
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.19 | AB: | 3.44 |
| AE2: | 0.56 | AG: | 4.35 |
| LL: | 1.98 in | AA: | 7.44 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| D: | 2.06 | LQ: | 4.09 in |
| H: | 0.53 in | BD: | 5.88 |
| I: | 3.24 in | P: | 1.38 in |
Technical Specifications
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.141 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 1.75 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Model Code: | 17YF | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

