Grove Gear 17YF-2-.625-56C-100-L2
Part #:17YF-2-.625-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.19 |
| LL: | 1.98 in | D: | 2.06 |
| BE: | 0.38 in | G: | 1.82 |
| V: | 1.44 in | AA: | 7.44 |
| AB: | 3.44 | I: | 3.24 in |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| LQ: | 4.09 in | AG: | 4.35 |
| BD: | 5.88 | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.56 |
| T: | 0.625 | P: | 1.38 in |
Technical Specifications
| Model Code: | 17YF | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 10 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.141 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

