Grove Gear 17YF-2-.625-56C-100-L4
Part #:17YF-2-.625-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | D: | 2.06 |
| AF: | 0.19 | BF: | 0.41 |
| I: | 3.24 in | T: | 0.625 |
| AK: | 4.5 | AA: | 7.44 |
| BD: | 5.88 | G: | 1.82 |
| LQ: | 4.09 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AB: | 3.44 |
| LL: | 1.98 in | V: | 1.44 in |
| P: | 1.38 in | AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Model Code: | 17YF |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.75 |
| Bore Code: | 10 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.141 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

