Grove Gear 17YF-2-.625-56C-100-L9
Part #:17YF-2-.625-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.19 | D: | 2.06 |
| P: | 1.38 in | BF: | 0.41 |
| LL: | 1.98 in | T: | 0.625 |
| LQ: | 4.09 in | H: | 0.53 in |
| G: | 1.82 | AG: | 4.35 |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| I: | 3.24 in | AA: | 7.44 |
| AB: | 3.44 | V: | 1.44 in |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.141 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Model Code: | 17YF |
| Bore Code: | 10 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

