How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | D: | 2.06 |
| V: | 1.44 in | AB: | 3.44 |
| T: | 0.625 | BF: | 0.41 |
| AA: | 7.44 | BD: | 5.88 |
| AE2: | 0.56 | LL: | 1.98 in |
| AF: | 0.19 | AJ: | 5.88 |
| AG: | 4.35 | AK: | 4.5 |
| LQ: | 4.09 in | P: | 1.38 in |
| Center Distance (in): | 1.75 in | H: | 0.53 in |
| G: | 1.82 | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.814 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Bore Code: | 10 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Assembly: | YF-2 | Model Code: | 17YF |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

