How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.82 |
| P: | 1.38 in | D: | 2.06 |
| LL: | 1.98 in | I: | 3.24 in |
| AJ: | 5.88 | V: | 1.44 in |
| BE: | 0.38 in | AA: | 7.44 |
| T: | 0.625 | AF: | 0.19 |
| LQ: | 4.09 in | Center Distance (in): | 1.75 in |
| H: | 0.53 in | AG: | 4.35 |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | AB: | 3.44 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Model Code: | 17YF |
| Input HP @ 1750 RPM: | 0.814 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 10 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

