How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| I: | 3.24 in | BF: | 0.41 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| AB: | 3.44 | G: | 1.82 |
| LL: | 1.98 in | LQ: | 4.09 in |
| BE: | 0.38 in | BD: | 5.88 |
| D: | 2.06 | P: | 1.38 in |
| H: | 0.53 in | AK: | 4.5 |
| AG: | 4.35 | T: | 0.625 |
| AF: | 0.19 | AA: | 7.44 |
Technical Specifications
| Bore Code: | 10 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Model Code: | 17YF |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Center Distance (in): | 1.75 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 0.814 |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

