How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | Center Distance (in): | 1.75 in |
| AG: | 4.35 | G: | 1.82 |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.56 | I: | 3.24 in |
| AB: | 3.44 | H: | 0.53 in |
| V: | 1.44 in | LQ: | 4.09 in |
| LL: | 1.98 in | BD: | 5.88 |
| AA: | 7.44 | AK: | 4.5 |
| T: | 0.625 | BE: | 0.38 in |
| D: | 2.06 | AF: | 0.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Model Code: | 17YF | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.814 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Bore Code: | 10 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

