Grove Gear 17YF-2-.625-56C-7.5-L1
Part #:17YF-2-.625-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.82 |
| V: | 1.44 in | D: | 2.06 |
| T: | 0.625 | BE: | 0.38 in |
| AG: | 4.35 | LL: | 1.98 in |
| AJ: | 5.88 | I: | 3.24 in |
| AE2: | 0.56 | BD: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| LQ: | 4.09 in | AF: | 0.19 |
| AB: | 3.44 | BF: | 0.41 |
| AA: | 7.44 | P: | 1.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.67 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Output Diameter (in): | 0.625 in |
| Model Code: | 17YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Assembly: | YF-2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

