Grove Gear 17YF-2-.625-56C-7.5-L3
Part #:17YF-2-.625-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AK: | 4.5 |
| BF: | 0.41 | D: | 2.06 |
| AF: | 0.19 | G: | 1.82 |
| I: | 3.24 in | LL: | 1.98 in |
| AJ: | 5.88 | H: | 0.53 in |
| AB: | 3.44 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | AA: | 7.44 |
| AG: | 4.35 | AE2: | 0.56 |
| LQ: | 4.09 in | V: | 1.44 in |
| BE: | 0.38 in | T: | 0.625 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.67 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 10 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.75 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 17YF |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

