Grove Gear 17YF-2-.625-56C-7.5-L4
Part #:17YF-2-.625-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | LQ: | 4.09 in |
| AA: | 7.44 | AK: | 4.5 |
| AB: | 3.44 | T: | 0.625 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| P: | 1.38 in | V: | 1.44 in |
| LL: | 1.98 in | G: | 1.82 |
| AF: | 0.19 | BD: | 5.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | AG: | 4.35 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 7.5:1 | Model Code: | 17YF |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 1.67 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

