How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| AA: | 7.44 | Center Distance (in): | 1.75 in |
| LL: | 1.98 in | AB: | 3.44 |
| V: | 1.44 in | H: | 0.53 in |
| BD: | 5.88 | P: | 1.38 in |
| T: | 0.688 | I: | 3.24 in |
| BE: | 0.38 in | AG: | 4.35 |
| AE2: | 0.56 | LQ: | 4.09 in |
| BF: | 0.41 | AF: | 0.19 |
| G: | 1.82 | D: | 2.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.317 | Ratio Range: | 60:1 |
| Bore Code: | 11 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Diameter (in): | 0.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/16 X 1.50 | Model Code: | 17YF |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Center Distance (in): | 1.75 | Ratio: | 60:1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

