How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | D: | 2.06 |
| BF: | 0.41 | AJ: | 5.88 |
| H: | 0.53 in | LL: | 1.98 in |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
| AB: | 3.44 | AK: | 4.5 |
| G: | 1.82 | BD: | 5.88 |
| V: | 1.44 in | P: | 1.38 in |
| T: | 0.688 | AE2: | 0.56 |
| LQ: | 4.09 in | AA: | 7.44 |
| I: | 3.24 in | BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 1.75 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 11 |
| Input Style: | C-Face Quill | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.317 | Ratio: | 60:1 |
| Model Code: | 17YF | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 0.688 in | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

