Grove Gear 17YF-2-.750-140TC-10-L1
Part #:17YF-2-.750-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.19 |
| P: | 1.38 in | I: | 3.24 in |
| AB: | 3.44 | D: | 2.06 |
| AJ: | 5.88 | LQ: | 4.09 in |
| T: | 0.75 | BD: | 5.88 |
| AE2: | 0.56 | V: | 1.44 in |
| AK: | 4.5 | G: | 1.82 |
| LL: | 1.98 in | Center Distance (in): | 1.75 in |
| AG: | 4.35 | AA: | 7.44 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Model Code: | 17YF | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Diameter (in): | 0.75 in |
| Bore Code: | 12 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.37 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Output RPM: | 175 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

