Grove Gear 17YF-2-.750-140TC-10-L2
Part #:17YF-2-.750-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | Center Distance (in): | 1.75 in |
| G: | 1.82 | BF: | 0.41 |
| AB: | 3.44 | AA: | 7.44 |
| T: | 0.75 | AF: | 0.19 |
| AK: | 4.5 | V: | 1.44 in |
| LQ: | 4.09 in | P: | 1.38 in |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 3.24 in | BD: | 5.88 |
| AE2: | 0.56 | AJ: | 5.88 |
| D: | 2.06 | LL: | 1.98 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Bore Code: | 12 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.37 |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 17YF | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

