How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | H: | 0.53 in |
| BE: | 0.38 in | D: | 2.06 |
| AJ: | 5.88 | I: | 3.24 in |
| P: | 1.38 in | AB: | 3.44 |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| AF: | 0.19 | AG: | 4.35 |
| BF: | 0.41 | AA: | 7.44 |
| AE2: | 0.56 | G: | 1.82 |
| LL: | 1.98 in | AK: | 4.5 |
| V: | 1.44 in | T: | 0.75 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 17YF | Motor Frame Size: | 140TC |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.665 | Ratio: | 25:1 |
| Bore Code: | 12 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.75 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

