Grove Gear 17YF-2-.750-140TC-25-L1
Part #:17YF-2-.750-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | T: | 0.75 |
| H: | 0.53 in | LL: | 1.98 in |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| V: | 1.44 in | D: | 2.06 |
| AJ: | 5.88 | AG: | 4.35 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 1.82 | BD: | 5.88 |
| LQ: | 4.09 in | I: | 3.24 in |
| AB: | 3.44 | P: | 1.38 in |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Series Code: | OE | Model Code: | 17YF |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 12 | Ratio: | 25:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.75 | Output RPM: | 70 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.665 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

