Grove Gear 17YF-2-.750-140TC-25-L2
Part #:17YF-2-.750-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | LQ: | 4.09 in |
| BF: | 0.41 | LL: | 1.98 in |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 1.44 in | H: | 0.53 in |
| I: | 3.24 in | AG: | 4.35 |
| T: | 0.75 | AF: | 0.19 |
| AK: | 4.5 | AA: | 7.44 |
| BE: | 0.38 in | AE2: | 0.56 |
| P: | 1.38 in | Center Distance (in): | 1.75 in |
| G: | 1.82 | AB: | 3.44 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 17YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.665 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Bore Code: | 12 | Output RPM: | 70 |
| Output Diameter (in): | 0.75 in | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

