Grove Gear 17YF-2-.750-140TC-25-L9
Part #:17YF-2-.750-140TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AK: | 4.5 |
| BE: | 0.38 in | I: | 3.24 in |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 1.98 in | AE2: | 0.56 |
| G: | 1.82 | Center Distance (in): | 1.75 in |
| AA: | 7.44 | AG: | 4.35 |
| LQ: | 4.09 in | AB: | 3.44 |
| D: | 2.06 | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.19 |
| T: | 0.75 | V: | 1.44 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 17YF | Output RPM: | 70 |
| Bore Code: | 12 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 0.665 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

