How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| LL: | 1.98 in | Center Distance (in): | 1.75 in |
| BF: | 0.41 | AA: | 7.44 |
| I: | 3.24 in | AG: | 4.35 |
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.56 | AF: | 0.19 |
| LQ: | 4.09 in | G: | 1.82 |
| T: | 0.75 | H: | 0.53 in |
| D: | 2.06 | V: | 1.44 in |
| AB: | 3.44 | P: | 1.38 in |
Technical Specifications
| Model Code: | 17YF | Series Code: | OE |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Output Diameter (in): | 0.75 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 12 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.37 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

