How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 4.35 |
| AJ: | 5.88 | H: | 0.53 in |
| LQ: | 4.09 in | V: | 1.44 in |
| BE: | 0.38 in | D: | 2.06 |
| AA: | 7.44 | BD: | 5.88 |
| I: | 3.24 in | T: | 0.75 |
| AB: | 3.44 | AF: | 0.19 |
| P: | 1.38 in | AE2: | 0.56 |
| BF: | 0.41 | LL: | 1.98 in |
| G: | 1.82 | Center Distance (in): | 1.75 in |
Technical Specifications
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 12 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 17YF |
| Input HP @ 1750 RPM: | 1.37 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

