How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 1.98 in |
| BD: | 5.88 | AE2: | 0.56 |
| I: | 3.24 in | AJ: | 5.88 |
| H: | 0.53 in | AG: | 4.35 |
| G: | 1.82 | AK: | 4.5 |
| D: | 2.06 | BF: | 0.41 |
| AF: | 0.19 | P: | 1.38 in |
| Center Distance (in): | 1.75 in | T: | 0.75 |
| LQ: | 4.09 in | AB: | 3.44 |
| AA: | 7.44 | V: | 1.44 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 3/16 X 1.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Ratio: | 15:1 | Center Distance (in): | 1.75 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 1.03 |
| Bore Code: | 12 | Model Code: | 17YF |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

