How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | AB: | 3.44 |
| AG: | 4.35 | G: | 1.82 |
| BD: | 5.88 | I: | 3.24 in |
| LQ: | 4.09 in | V: | 1.44 in |
| LL: | 1.98 in | AK: | 4.5 |
| AE2: | 0.56 | BF: | 0.41 |
| BE: | 0.38 in | P: | 1.38 in |
| AF: | 0.19 | D: | 2.06 |
| AA: | 7.44 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Ratio: | 15:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Output Diameter (in): | 0.75 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Model Code: | 17YF | Bore Code: | 12 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

