How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | H: | 0.53 in |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| LL: | 1.98 in | AK: | 4.5 |
| T: | 0.75 | LQ: | 4.09 in |
| AF: | 0.19 | AA: | 7.44 |
| BD: | 5.88 | AE2: | 0.56 |
| BE: | 0.38 in | P: | 1.38 in |
| AJ: | 5.88 | G: | 1.82 |
| AG: | 4.35 | I: | 3.24 in |
| BF: | 0.41 | D: | 2.06 |
Technical Specifications
| Output Diameter (in): | 0.75 in | Ratio Range: | 25:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 12 | Product Type: | Right Angle |
| Model Code: | 17YF | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.665 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

