How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | AA: | 7.44 |
| D: | 2.06 | AG: | 4.35 |
| T: | 0.75 | I: | 3.24 in |
| AK: | 4.5 | H: | 0.53 in |
| AF: | 0.19 | BE: | 0.38 in |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| LQ: | 4.09 in | LL: | 1.98 in |
| G: | 1.82 | BF: | 0.41 |
| AE2: | 0.56 | AJ: | 5.88 |
| BD: | 5.88 | P: | 1.38 in |
Technical Specifications
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Output Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.665 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 12 |
| Model Code: | 17YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

