How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 0.75 |
| V: | 1.44 in | AA: | 7.44 |
| D: | 2.06 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| AE2: | 0.56 | AF: | 0.19 |
| BD: | 5.88 | H: | 0.53 in |
| P: | 1.38 in | LQ: | 4.09 in |
| BF: | 0.41 | LL: | 1.98 in |
| G: | 1.82 | I: | 3.24 in |
| AG: | 4.35 | AB: | 3.44 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.597 |
| Model Code: | 17YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 12 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

