How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | V: | 1.44 in |
| AK: | 4.5 | G: | 1.82 |
| P: | 1.38 in | BF: | 0.41 |
| AE2: | 0.56 | H: | 0.53 in |
| D: | 2.06 | AG: | 4.35 |
| BE: | 0.38 in | BD: | 5.88 |
| LQ: | 4.09 in | AA: | 7.44 |
| AB: | 3.44 | T: | 0.75 |
| AJ: | 5.88 | LL: | 1.98 in |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 12 | Motor Frame Size: | 56C |
| Output RPM: | 58.3 | Assembly: | YF-2 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| Model Code: | 17YF | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.597 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Key: | 3/16 X 1.50 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

