How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | P: | 1.38 in |
| AG: | 4.35 | LQ: | 4.09 in |
| LL: | 1.98 in | AA: | 7.44 |
| T: | 0.75 | Center Distance (in): | 1.75 in |
| AK: | 4.5 | D: | 2.06 |
| I: | 3.24 in | AE2: | 0.56 |
| AJ: | 5.88 | BE: | 0.38 in |
| AB: | 3.44 | BF: | 0.41 |
| H: | 0.53 in | V: | 1.44 in |
| BD: | 5.88 | AF: | 0.19 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.469 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 40:1 | Bore Code: | 12 |
| Output Diameter (in): | 0.75 in | Model Code: | 17YF |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

