How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | D: | 2.06 |
| AJ: | 5.88 | LQ: | 4.09 in |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 4.35 | AB: | 3.44 |
| H: | 0.53 in | BD: | 5.88 |
| BF: | 0.41 | V: | 1.44 in |
| AA: | 7.44 | T: | 0.75 |
| I: | 3.24 in | AF: | 0.19 |
| P: | 1.38 in | Center Distance (in): | 1.75 in |
| LL: | 1.98 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Key: | 3/16 X 1.50 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Bore Code: | 12 | Reducer: | Worm - Right Angle |
| Model Code: | 17YF | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.469 | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.75 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

