How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| AG: | 4.35 | AA: | 7.44 |
| AF: | 0.19 | H: | 0.53 in |
| AB: | 3.44 | T: | 0.75 |
| BE: | 0.38 in | D: | 2.06 |
| LL: | 1.98 in | G: | 1.82 |
| AE2: | 0.56 | BF: | 0.41 |
| P: | 1.38 in | AJ: | 5.88 |
| LQ: | 4.09 in | V: | 1.44 in |
| I: | 3.24 in | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 0.75 in |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.469 | Shaft Seal Material: | Viton |
| Model Code: | 17YF | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 40:1 | Bore Code: | 12 |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

