How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 1.44 in |
| AF: | 0.19 | G: | 1.82 |
| D: | 2.06 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 4.35 |
| BE: | 0.38 in | LQ: | 4.09 in |
| LL: | 1.98 in | I: | 3.24 in |
| AA: | 7.44 | T: | 0.75 |
| AB: | 3.44 | Center Distance (in): | 1.75 in |
| P: | 1.38 in | BD: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 12 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.75 in | Assembly: | YF-2 |
| Ratio Range: | 50:1 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.377 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Model Code: | 17YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

