How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | AF: | 0.19 |
| BE: | 0.38 in | LQ: | 4.09 in |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| AK: | 4.5 | I: | 3.24 in |
| AG: | 4.35 | D: | 2.06 |
| BD: | 5.88 | AJ: | 5.88 |
| V: | 1.44 in | T: | 0.75 |
| AA: | 7.44 | H: | 0.53 in |
| AE2: | 0.56 | P: | 1.38 in |
| G: | 1.82 | AB: | 3.44 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/16 X 1.50 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 12 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.377 |
| Model Code: | 17YF | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.75 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

