How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.56 | AG: | 4.35 |
| P: | 1.38 in | T: | 0.75 |
| D: | 2.06 | AK: | 4.5 |
| AB: | 3.44 | LQ: | 4.09 in |
| G: | 1.82 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | V: | 1.44 in |
| AF: | 0.19 | LL: | 1.98 in |
| I: | 3.24 in | H: | 0.53 in |
| AA: | 7.44 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.377 |
| Assembly: | YF-2 | Output Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Model Code: | 17YF |
| Bore Code: | 12 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

