How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | H: | 0.53 in |
| AG: | 4.35 | AE2: | 0.56 |
| AB: | 3.44 | AA: | 7.44 |
| BE: | 0.38 in | D: | 2.06 |
| LQ: | 4.09 in | T: | 0.875 |
| AJ: | 5.88 | G: | 1.82 |
| V: | 1.44 in | AF: | 0.19 |
| P: | 1.38 in | BD: | 5.88 |
| AK: | 4.5 | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YF-2 |
| Ratio: | 20:1 | Bore Code: | 14 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 17YF | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Output Key: | 3/16 X 1.50 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.814 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

