How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | LL: | 1.98 in |
| I: | 3.24 in | AA: | 7.44 |
| AB: | 3.44 | BF: | 0.41 |
| LQ: | 4.09 in | AF: | 0.19 |
| AG: | 4.35 | AE2: | 0.56 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | P: | 1.38 in |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | G: | 1.82 |
| AK: | 4.5 | T: | 0.875 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 14 | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.814 | Output Shaft: | Hollow Bore |
| Model Code: | 17YF | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

